How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AG: | 4.65 |
| L1: | 8.76 in | T: | 1.438 |
| BF: | 0.53 | AB: | 4.07 |
| P: | 1.88 in | G: | 1.94 |
| BD: | 9 | BE1: | 0.5 in |
| LL: | 2.12 in | AK: | 8.5 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| D: | 2.69 | AF: | 0.19 |
| H: | 0.53 in | V: | 1.94 in |
| L: | 5.51 in | I: | 3.77 in |
| AJ: | 7.25 | AA: | 8.88 |
Technical Specifications
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 40:1 | Product Line: | OE Series- Worm Gear Reducer |
| Bore Code: | 23 | Input HP @ 1750 RPM: | 1.04 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Ratio: | 40:1 | Model Code: | 23YFC |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

