How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| BF: | 0.53 | AK: | 8.5 |
| BE1: | 0.5 in | AB: | 4.07 |
| AE2: | 0.56 | G: | 1.94 |
| L: | 5.51 in | AA: | 8.88 |
| AF: | 0.19 | BD: | 9 |
| H: | 0.53 in | AJ: | 7.25 |
| V: | 1.94 in | I: | 3.77 in |
| AG: | 4.65 | P: | 1.88 in |
| U: | 0.75 in | LL: | 2.12 in |
| T: | 1.438 | D: | 2.69 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Center Distance (in): | 2.375 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.04 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.438 in |
| Model Code: | 23YFC | Bore Code: | 23 |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Motor Frame Size: | 210TC | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

