How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L: | 5.51 in |
| I: | 3.77 in | BF: | 0.53 |
| BD: | 9 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| AK: | 8.5 | L1: | 8.76 in |
| AG: | 4.65 | G: | 1.94 |
| V: | 1.94 in | D: | 2.69 |
| LL: | 2.12 in | P: | 1.88 in |
| H: | 0.53 in | BE1: | 0.5 in |
| U: | 0.75 in | AA: | 8.88 |
| AE2: | 0.56 | T: | 1.438 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Series Code: | OE | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.04 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

