How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | G: | 1.94 |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | T: | 1.438 |
| BD: | 9 | AB: | 4.07 |
| L1: | 8.76 in | AG: | 4.65 |
| V: | 1.94 in | LL: | 2.12 in |
| U: | 0.75 in | P: | 1.88 in |
| AE2: | 0.56 | D: | 2.69 |
| AF: | 0.19 | H: | 0.53 in |
| L: | 5.51 in | I: | 3.77 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Key: | 3/8 X 3.00 |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 0.75 in |
| Output RPM: | 43.8 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Assembly: | YFC-2 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.04 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

