How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 1.94 |
| V: | 1.94 in | I: | 3.77 in |
| AK: | 8.5 | P: | 1.88 in |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | AF: | 0.19 |
| H: | 0.53 in | T: | 1.438 |
| AJ: | 7.25 | AG: | 4.65 |
| BD: | 9 | L: | 5.51 in |
| AE2: | 0.56 | AA: | 8.88 |
| AB: | 4.07 | D: | 2.69 |
| LL: | 2.12 in | L1: | 8.76 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 3.89 | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 5:1 | Motor Frame Size: | 210TC |
| Series Code: | OE | Ratio Range: | 5:1 |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

