How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.56 |
| AG: | 4.65 | L: | 5.51 in |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | LL: | 2.12 in |
| AA: | 8.88 | L1: | 8.76 in |
| P: | 1.88 in | T: | 1.438 |
| D: | 2.69 | AF: | 0.19 |
| H: | 0.53 in | U: | 0.75 in |
| AB: | 4.07 | G: | 1.94 |
| AJ: | 7.25 | V: | 1.94 in |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 23 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output RPM: | 350 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 3.89 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

