How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | D: | 2.69 |
| AB: | 4.07 | H: | 0.53 in |
| LL: | 2.12 in | I: | 3.77 in |
| BF: | 0.53 | P: | 1.88 in |
| L1: | 8.76 in | AE2: | 0.56 |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | T: | 1.438 |
| L: | 5.51 in | U: | 0.75 in |
| V: | 1.94 in | AG: | 4.65 |
| G: | 1.94 | AF: | 0.19 |
Technical Specifications
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Model Code: | 23YFC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.847 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

