How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 8.88 |
| I: | 3.77 in | AG: | 4.65 |
| L1: | 8.76 in | BE1: | 0.5 in |
| T: | 1.438 | L: | 5.51 in |
| LL: | 2.12 in | AJ: | 7.25 |
| V: | 1.94 in | U: | 0.75 in |
| BF: | 0.53 | AF: | 0.19 |
| AB: | 4.07 | AK: | 8.5 |
| P: | 1.88 in | BD: | 9 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| G: | 1.94 | H: | 0.53 in |
Technical Specifications
| Ratio: | 50:1 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 0.847 |
| Bore Code: | 23 | Model Code: | 23YFC |
| Motor Frame Size: | 210TC | Output RPM: | 35 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

