How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | L1: | 8.76 in |
| BE1: | 0.5 in | G: | 1.94 |
| H: | 0.53 in | AG: | 4.65 |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.19 | LL: | 2.12 in |
| L: | 5.51 in | T: | 1.438 |
| BF: | 0.53 | D: | 2.69 |
| AA: | 8.88 | AE2: | 0.56 |
| AK: | 8.5 | U: | 0.75 in |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AB: | 4.07 |
Technical Specifications
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Input RPM: | 1,750 |
| Model Code: | 23YFC | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.674 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

