How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | H: | 0.53 in |
| BF: | 0.53 | L: | 5.51 in |
| AG: | 4.65 | G: | 1.94 |
| Center Distance (in): | 2.375 in | AJ: | 7.25 |
| AK: | 8.5 | AE2: | 0.56 |
| T: | 1.438 | L1: | 8.76 in |
| I: | 3.77 in | D: | 2.69 |
| BE1: | 0.5 in | LL: | 2.12 in |
| AB: | 4.07 | U: | 0.75 in |
| BD: | 9 | AF: | 0.19 |
| V: | 1.94 in | P: | 1.88 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Bore Code: | 23 | Output RPM: | 29.2 |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Model Code: | 23YFC |
| Ratio: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.674 | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

