How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | BE1: | 0.5 in |
| U: | 0.75 in | D: | 2.69 |
| AA: | 8.88 | L1: | 8.76 in |
| BF: | 0.53 | AK: | 8.5 |
| I: | 3.77 in | L: | 5.51 in |
| AB: | 4.07 | P: | 1.88 in |
| H: | 0.53 in | G: | 1.94 |
| LL: | 2.12 in | AF: | 0.19 |
| T: | 1.438 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| AJ: | 7.25 | AG: | 4.65 |
Technical Specifications
| Model Code: | 23YFC | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.47 |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

