How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AA: | 8.88 |
| AE2: | 0.56 | AG: | 4.65 |
| L1: | 8.76 in | D: | 2.69 |
| T: | 1.438 | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | V: | 1.94 in |
| G: | 1.94 | P: | 1.88 in |
| BE1: | 0.5 in | U: | 0.75 in |
| AJ: | 7.25 | AF: | 0.19 |
| AK: | 8.5 | LL: | 2.12 in |
Technical Specifications
| Output RPM: | 233 | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 7.5:1 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Ratio: | 7.5:1 | Center Distance (in): | 2.375 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 3.47 |
| Assembly: | YFC-2 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

