How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | P: | 1.88 in |
| T: | 1.438 | BE1: | 0.5 in |
| AF: | 0.19 | G: | 1.94 |
| D: | 2.69 | BD: | 9 |
| AB: | 4.07 | AK: | 8.5 |
| LL: | 2.12 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| I: | 3.77 in | AE2: | 0.56 |
| AJ: | 7.25 | AG: | 4.65 |
| AA: | 8.88 | BF: | 0.53 |
| U: | 0.75 in | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 0.455 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 21.9 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Bore Code: | 23 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

