How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| V: | 1.94 in | G: | 1.94 |
| L: | 5.51 in | BD: | 9 |
| AA: | 8.88 | AE2: | 0.56 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | AK: | 8.5 |
| L1: | 8.76 in | T: | 1.438 |
| LL: | 2.12 in | I: | 3.77 in |
| AB: | 4.07 | D: | 2.69 |
| AJ: | 7.25 | AG: | 4.65 |
| P: | 1.88 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Output RPM: | 21.9 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.455 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Ratio: | 80:1 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

