Grove Gear 23YFC-2-1.438-56C-10-L1
Part #:23YFC-2-1.438-56C-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AF: | 0.19 |
| AB: | 4.07 | AK: | 4.5 |
| P: | 1.88 in | V: | 1.94 in |
| AJ: | 5.88 | AG: | 4.65 |
| LL: | 2.12 in | BF: | 0.41 |
| L: | 5.51 in | BD: | 5.88 |
| H: | 0.53 in | D: | 2.69 |
| U: | 0.75 in | T: | 1.438 |
| AA: | 8.88 | BE: | 0.38 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | LM: | 7.76 |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.08 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Ratio: | 10:1 |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series- Worm Gear Reducer | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

