Grove Gear 23YFC-2-1.438-56C-10-L3
Part #:23YFC-2-1.438-56C-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | I: | 3.77 in |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AF: | 0.19 |
| AB: | 4.07 | T: | 1.438 |
| D: | 2.69 | AE2: | 0.56 |
| BF: | 0.41 | AA: | 8.88 |
| AJ: | 5.88 | G: | 1.94 |
| LM: | 7.76 | BE: | 0.38 in |
| U: | 0.75 in | H: | 0.53 in |
| V: | 1.94 in | L: | 5.51 in |
| LL: | 2.12 in | BD: | 5.88 |
Technical Specifications
| Model Code: | 23YFC | Ratio: | 10:1 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 175 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Center Distance (in): | 2.375 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.08 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

