Grove Gear 23YFC-2-1.438-56C-10-L4
Part #:23YFC-2-1.438-56C-10-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 5.88 |
| BE: | 0.38 in | V: | 1.94 in |
| G: | 1.94 | BF: | 0.41 |
| BD: | 5.88 | P: | 1.88 in |
| I: | 3.77 in | AA: | 8.88 |
| AB: | 4.07 | D: | 2.69 |
| H: | 0.53 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| LL: | 2.12 in | AF: | 0.19 |
| T: | 1.438 | U: | 0.75 in |
| L: | 5.51 in | AG: | 4.65 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Gear Type: | Worm | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 3.08 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 10:1 |
| Output Diameter (in): | 1.438 in | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

