Grove Gear 23YFC-2-1.438-56C-10-L9
Part #:23YFC-2-1.438-56C-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 2.69 |
| AF: | 0.19 | V: | 1.94 in |
| AK: | 4.5 | AB: | 4.07 |
| I: | 3.77 in | LM: | 7.76 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| P: | 1.88 in | G: | 1.94 |
| H: | 0.53 in | AJ: | 5.88 |
| T: | 1.438 | U: | 0.75 in |
| AG: | 4.65 | AE2: | 0.56 |
| LL: | 2.12 in | L: | 5.51 in |
| BD: | 5.88 | AA: | 8.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.08 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YFC |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

