How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| AG: | 4.65 | L: | 5.51 in |
| AA: | 8.88 | AB: | 4.07 |
| G: | 1.94 | D: | 2.69 |
| BE: | 0.38 in | AE2: | 0.56 |
| V: | 1.94 in | T: | 1.438 |
| H: | 0.53 in | BD: | 5.88 |
| U: | 0.75 in | I: | 3.77 in |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| LM: | 7.76 | AF: | 0.19 |
Technical Specifications
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.307 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Model Code: | 23YFC | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Ratio: | 100:1 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

