How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.75 in |
| L: | 5.51 in | AA: | 8.88 |
| AJ: | 5.88 | D: | 2.69 |
| G: | 1.94 | AG: | 4.65 |
| BF: | 0.41 | P: | 1.88 in |
| LM: | 7.76 | BE: | 0.38 in |
| I: | 3.77 in | T: | 1.438 |
| LL: | 2.12 in | V: | 1.94 in |
| AF: | 0.19 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| AB: | 4.07 | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.307 | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Bore Code: | 23 | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Assembly: | YFC-2 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

