Grove Gear 23YFC-2-1.438-56C-15-L9
Part #:23YFC-2-1.438-56C-15-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AF: | 0.19 |
| G: | 1.94 | AK: | 4.5 |
| BE: | 0.38 in | AA: | 8.88 |
| AB: | 4.07 | P: | 1.88 in |
| BF: | 0.41 | LL: | 2.12 in |
| I: | 3.77 in | AJ: | 5.88 |
| AG: | 4.65 | AE2: | 0.56 |
| D: | 2.69 | T: | 1.438 |
| H: | 0.53 in | BD: | 5.88 |
| LM: | 7.76 | U: | 0.75 in |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series Code: | OE | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Model Code: | 23YFC | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.3 | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 56C |
| Bore Code: | 23 | Center Distance (in): | 2.375 |
| Product Line: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.438 in | Series: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

