Grove Gear 23YFC-2-1.438-56C-20-L3
Part #:23YFC-2-1.438-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AE2: | 0.56 |
| P: | 1.88 in | AA: | 8.88 |
| BF: | 0.41 | AF: | 0.19 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AG: | 4.65 |
| LM: | 7.76 | BD: | 5.88 |
| L: | 5.51 in | I: | 3.77 in |
| H: | 0.53 in | AB: | 4.07 |
| BE: | 0.38 in | D: | 2.69 |
| LL: | 2.12 in | G: | 1.94 |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.83 |
| Center Distance (in): | 2.375 | Output RPM: | 87.5 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

