How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| U: | 0.75 in | T: | 1.438 |
| LM: | 7.76 | G: | 1.94 |
| LL: | 2.12 in | P: | 1.88 in |
| D: | 2.69 | AK: | 4.5 |
| BD: | 5.88 | V: | 1.94 in |
| L: | 5.51 in | AG: | 4.65 |
| AB: | 4.07 | BE: | 0.38 in |
| H: | 0.53 in | I: | 3.77 in |
| AA: | 8.88 | AE2: | 0.56 |
| AJ: | 5.88 | AF: | 0.19 |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Series Code: | OE | Ratio Range: | 25:1 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.51 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

