How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BE: | 0.38 in |
| V: | 1.94 in | AE2: | 0.56 |
| H: | 0.53 in | AB: | 4.07 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | P: | 1.88 in |
| L: | 5.51 in | AA: | 8.88 |
| D: | 2.69 | AJ: | 5.88 |
| I: | 3.77 in | LM: | 7.76 |
| T: | 1.438 | AK: | 4.5 |
| BF: | 0.41 | AF: | 0.19 |
| G: | 1.94 | AG: | 4.65 |
Technical Specifications
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Model Code: | 23YFC | Series Code: | OE |
| Gear Type: | Worm | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.51 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 70 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

