How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | D: | 2.69 |
| BD: | 5.88 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| LL: | 2.12 in | P: | 1.88 in |
| G: | 1.94 | AA: | 8.88 |
| AG: | 4.65 | AF: | 0.19 |
| T: | 1.438 | LM: | 7.76 |
| AB: | 4.07 | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.56 |
| AK: | 4.5 | I: | 3.77 in |
| AJ: | 5.88 | L: | 5.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.51 |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 25:1 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

