How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AB: | 4.07 |
| LL: | 2.12 in | G: | 1.94 |
| AF: | 0.19 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| P: | 1.88 in | AJ: | 5.88 |
| I: | 3.77 in | H: | 0.53 in |
| AA: | 8.88 | V: | 1.94 in |
| BF: | 0.41 | D: | 2.69 |
| LM: | 7.76 | AK: | 4.5 |
| U: | 0.75 in | T: | 1.438 |
| BD: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 30:1 |
| Model Code: | 23YFC | Input HP @ 1750 RPM: | 1.32 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OE Series- Worm Gear Reducer |
| Output RPM: | 58.3 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.375 | Bore Code: | 23 |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

