Grove Gear 23YFC-2-1.438-56C-30-L3
Part #:23YFC-2-1.438-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | T: | 1.438 |
| BF: | 0.41 | BD: | 5.88 |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| L: | 5.51 in | AJ: | 5.88 |
| AA: | 8.88 | BE: | 0.38 in |
| AF: | 0.19 | U: | 0.75 in |
| AE2: | 0.56 | P: | 1.88 in |
| AB: | 4.07 | AG: | 4.65 |
| G: | 1.94 | V: | 1.94 in |
| H: | 0.53 in | LL: | 2.12 in |
| I: | 3.77 in | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Model Code: | 23YFC |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Output RPM: | 58.3 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 1.32 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

