Grove Gear 23YFC-2-1.438-56C-30-L4
Part #:23YFC-2-1.438-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | G: | 1.94 |
| U: | 0.75 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| BD: | 5.88 | T: | 1.438 |
| L: | 5.51 in | V: | 1.94 in |
| AF: | 0.19 | AJ: | 5.88 |
| D: | 2.69 | BE: | 0.38 in |
| AG: | 4.65 | I: | 3.77 in |
| LL: | 2.12 in | AB: | 4.07 |
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 8.88 | BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.32 | Input RPM: | 1,750 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Ratio: | 30:1 | Model Code: | 23YFC |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

