How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.56 | T: | 1.438 |
| LM: | 7.76 | LL: | 2.12 in |
| AF: | 0.19 | AK: | 4.5 |
| AB: | 4.07 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| AJ: | 5.88 | I: | 3.77 in |
| H: | 0.53 in | G: | 1.94 |
| D: | 2.69 | BF: | 0.41 |
| BE: | 0.38 in | AA: | 8.88 |
| P: | 1.88 in | BD: | 5.88 |
Technical Specifications
| Ratio: | 40:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Output RPM: | 43.8 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.04 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Bore Code: | 23 | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

