How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | V: | 1.94 in |
| BF: | 0.41 | LM: | 7.76 |
| U: | 0.75 in | BE: | 0.38 in |
| L: | 5.51 in | D: | 2.69 |
| I: | 3.77 in | AJ: | 5.88 |
| P: | 1.88 in | AA: | 8.88 |
| AB: | 4.07 | H: | 0.53 in |
| BD: | 5.88 | AG: | 4.65 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | AE2: | 0.56 |
| AF: | 0.19 | T: | 1.438 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Output RPM: | 350 | Motor Frame Size: | 56C |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 3.89 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

