How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1.438 | AA: | 8.88 |
| BD: | 5.88 | AG: | 4.65 |
| D: | 2.69 | AE2: | 0.56 |
| I: | 3.77 in | U: | 0.75 in |
| AF: | 0.19 | L: | 5.51 in |
| V: | 1.94 in | AB: | 4.07 |
| G: | 1.94 | BE: | 0.38 in |
| LM: | 7.76 | P: | 1.88 in |
| H: | 0.53 in | LL: | 2.12 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Model Code: | 23YFC | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Output RPM: | 350 |
| Input HP @ 1750 RPM: | 3.89 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

