How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AA: | 8.88 |
| P: | 1.88 in | AJ: | 5.88 |
| H: | 0.53 in | U: | 0.75 in |
| V: | 1.94 in | AF: | 0.19 |
| I: | 3.77 in | G: | 1.94 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AG: | 4.65 |
| AE2: | 0.56 | D: | 2.69 |
| L: | 5.51 in | BD: | 5.88 |
| LM: | 7.76 | T: | 1.438 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.847 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Model Code: | 23YFC |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

