How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AF: | 0.19 |
| G: | 1.94 | L: | 5.51 in |
| LL: | 2.12 in | LM: | 7.76 |
| V: | 1.94 in | T: | 1.438 |
| AA: | 8.88 | AG: | 4.65 |
| P: | 1.88 in | D: | 2.69 |
| BF: | 0.41 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| BD: | 5.88 | H: | 0.53 in |
| AE2: | 0.56 | I: | 3.77 in |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Ratio: | 60:1 |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Model Code: | 23YFC | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 0.674 | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

