Grove Gear 23YFC-2-1.438-56C-60-L2
Part #:23YFC-2-1.438-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | T: | 1.438 |
| LM: | 7.76 | G: | 1.94 |
| AF: | 0.19 | AB: | 4.07 |
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| AK: | 4.5 | AA: | 8.88 |
| BE: | 0.38 in | BD: | 5.88 |
| P: | 1.88 in | L: | 5.51 in |
| AE2: | 0.56 | BF: | 0.41 |
| AG: | 4.65 | U: | 0.75 in |
| V: | 1.94 in | I: | 3.77 in |
| D: | 2.69 | AJ: | 5.88 |
Technical Specifications
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Model Code: | 23YFC |
| Gear Type: | Worm | Ratio: | 60:1 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.674 |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Ratio Range: | 60:1 |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

