Grove Gear 23YFC-2-1.438-56C-60-L4
Part #:23YFC-2-1.438-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | L: | 5.51 in |
| D: | 2.69 | BE: | 0.38 in |
| H: | 0.53 in | LL: | 2.12 in |
| AA: | 8.88 | AK: | 4.5 |
| U: | 0.75 in | AF: | 0.19 |
| BD: | 5.88 | P: | 1.88 in |
| AG: | 4.65 | AB: | 4.07 |
| T: | 1.438 | BF: | 0.41 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | LM: | 7.76 |
| AJ: | 5.88 | AE2: | 0.56 |
Technical Specifications
| Model Code: | 23YFC | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.674 | Input Diameter (in): | 0.75 in |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Bore Code: | 23 | Service Factor: | 1 |
| Output Diameter (in): | 1.438 in | Assembly: | YFC-2 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output RPM: | 29.2 | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

