Grove Gear 23YFC-2-1.438-56C-60-L9
Part #:23YFC-2-1.438-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AJ: | 5.88 |
| I: | 3.77 in | P: | 1.88 in |
| V: | 1.94 in | AE2: | 0.56 |
| BE: | 0.38 in | H: | 0.53 in |
| AB: | 4.07 | T: | 1.438 |
| BF: | 0.41 | U: | 0.75 in |
| G: | 1.94 | BD: | 5.88 |
| AF: | 0.19 | AA: | 8.88 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | L: | 5.51 in |
| LM: | 7.76 | LL: | 2.12 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.674 |
| Motor Frame Size: | 56C | Product Line: | OE Series- Worm Gear Reducer |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Model Code: | 23YFC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Ratio: | 60:1 |
| Input Diameter (in): | 0.75 in | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

