How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AB: | 4.07 |
| G: | 1.94 | LL: | 2.12 in |
| AF: | 0.19 | U: | 0.75 in |
| LM: | 7.76 | T: | 1.438 |
| BE: | 0.38 in | P: | 1.88 in |
| BD: | 5.88 | H: | 0.53 in |
| AE2: | 0.56 | D: | 2.69 |
| L: | 5.51 in | AK: | 4.5 |
| AA: | 8.88 | AJ: | 5.88 |
| V: | 1.94 in | I: | 3.77 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
Technical Specifications
| Model Code: | 23YFC | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 3.47 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | YFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 233 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.375 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

