Grove Gear 23YFC-2-1.438-56C-7.5-L1
Part #:23YFC-2-1.438-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 1.94 in |
| T: | 1.438 | H: | 0.53 in |
| AE2: | 0.56 | L: | 5.51 in |
| BE: | 0.38 in | I: | 3.77 in |
| U: | 0.75 in | AF: | 0.19 |
| BF: | 0.41 | P: | 1.88 in |
| AG: | 4.65 | D: | 2.69 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| G: | 1.94 | AB: | 4.07 |
| AA: | 8.88 | LL: | 2.12 in |
| LM: | 7.76 | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.47 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.438 in |
| Output RPM: | 233 | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Model Code: | 23YFC | Series Code: | OE |
| Center Distance (in): | 2.375 | Ratio Range: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

