Grove Gear 23YFC-2-1.438-56C-7.5-L2
Part #:23YFC-2-1.438-56C-7.5-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | D: | 2.69 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| V: | 1.94 in | AE2: | 0.56 |
| AG: | 4.65 | LM: | 7.76 |
| LL: | 2.12 in | AF: | 0.19 |
| AJ: | 5.88 | BD: | 5.88 |
| L: | 5.51 in | AK: | 4.5 |
| AA: | 8.88 | AB: | 4.07 |
| U: | 0.75 in | H: | 0.53 in |
| P: | 1.88 in | BE: | 0.38 in |
| G: | 1.94 | BF: | 0.41 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Ratio Range: | 7.5:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 3.47 | Series: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Model Code: | 23YFC | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Series Code: | OE |
| Center Distance (in): | 2.375 | Motor Frame Size: | 56C |
| Output RPM: | 233 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

