Grove Gear 23YFC-2-1.438-56C-7.5-L3
Part #:23YFC-2-1.438-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | V: | 1.94 in |
| I: | 3.77 in | AA: | 8.88 |
| G: | 1.94 | LL: | 2.12 in |
| T: | 1.438 | U: | 0.75 in |
| H: | 0.53 in | AE2: | 0.56 |
| AF: | 0.19 | AG: | 4.65 |
| BD: | 5.88 | AK: | 4.5 |
| P: | 1.88 in | BF: | 0.41 |
| BE: | 0.38 in | L: | 5.51 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| LM: | 7.76 | AB: | 4.07 |
Technical Specifications
| Product Line: | OE Series- Worm Gear Reducer | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 233 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 3.47 |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

