Grove Gear 23YFC-2-1.438-56C-7.5-L9
Part #:23YFC-2-1.438-56C-7.5-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | AA: | 8.88 |
| H: | 0.53 in | AE2: | 0.56 |
| AK: | 4.5 | BD: | 5.88 |
| I: | 3.77 in | D: | 2.69 |
| BF: | 0.41 | BE: | 0.38 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | P: | 1.88 in |
| LL: | 2.12 in | AJ: | 5.88 |
| L: | 5.51 in | V: | 1.94 in |
| AB: | 4.07 | AF: | 0.19 |
| T: | 1.438 | AG: | 4.65 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.47 |
| Ratio: | 7.5:1 | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

