How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | P: | 1.88 in |
| BD: | 5.88 | BF: | 0.41 |
| I: | 3.77 in | AB: | 4.07 |
| AG: | 4.65 | D: | 2.69 |
| AK: | 4.5 | AE2: | 0.56 |
| T: | 1.438 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AF: | 0.19 | AJ: | 5.88 |
| L: | 5.51 in | H: | 0.53 in |
| U: | 0.75 in | G: | 1.94 |
| LL: | 2.12 in | LM: | 7.76 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.455 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 80:1 | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

