How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AF: | 0.19 |
| LM: | 7.76 | G: | 1.94 |
| H: | 0.53 in | AK: | 4.5 |
| P: | 1.88 in | BD: | 5.88 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AE2: | 0.56 |
| U: | 0.75 in | AA: | 8.88 |
| T: | 1.438 | AJ: | 5.88 |
| BE: | 0.38 in | I: | 3.77 in |
| BF: | 0.41 | L: | 5.51 in |
| D: | 2.69 | AG: | 4.65 |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Model Code: | 23YFC | Gear Type: | Worm |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.455 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Ratio Range: | 80:1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

