How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| BE: | 0.38 in | U: | 0.75 in |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 1.438 | L: | 5.51 in |
| LM: | 7.76 | AB: | 4.07 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AF: | 0.19 |
| H: | 0.53 in | P: | 1.88 in |
| V: | 1.94 in | D: | 2.69 |
| AA: | 8.88 | AK: | 4.5 |
| BD: | 5.88 | LL: | 2.12 in |
Technical Specifications
| Series: | OE Series- Worm Gear Reducer | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Assembly: | YFC-2 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Ratio Range: | 80:1 |
| Model Code: | 23YFC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Output RPM: | 21.9 | Output Shaft Direction: | 2 |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 0.455 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

