How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.875 in | C: | 7.438 in |
| L: | 5.63 in | F: | 2.688 |
| Center Distance (in): | 2.626 in | D: | 2.938 |
| AG: | 5.93 | I: | 3.66 in |
| M: | 1.97 | G: | 1.344 |
| T: | 1.438 | B: | 7.32 |
| U: | 0.625 in |
Technical Specifications
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 1.12 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Model Code: | 262 | Input Style: | Solid Shaft |
| Center Distance (in): | 2.626 | Input Diameter (in): | 0.625 in |
| Product Type: | Worm Speed Reducer | Assembly: | 262 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.49 in | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Output Shaft: | Hollow Bore |
| Series Code: | HUBCITY | Output Torque Rating (in-lb): | 1414 in/lbs |

