How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BE: | 0.38 in |
| I: | 3.69 in | Center Distance (in): | 2.62 in |
| LQ: | 5.69 in | D: | 2.94 |
| AG: | 6.88 | G: | 1.69 |
| T: | 1.9375 | F: | 3.38 |
| B: | 7.12 | BF: | 0.41 |
| AJ: | 5.88 | J: | 6.38 in |
| BD: | 6.5 | C: | 8 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Input Style: | C-Face Quill | Model Code: | 262Q |
| Shaft Seal Material: | Nitrile | Output RPM: | 116.6 |
| Series Code: | Raider | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 2296 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Center Distance (in): | 2.62 |
| Input Bore (C Face): | 0.875 | Bore Code: | 31 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 15:1 |
| Output Key: | 1/2 X 3.38 | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 3 | Output Torque Rating (in-lb): | 1440 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |

