How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 2.62 in |
| J: | 6.38 in | B: | 7.12 |
| F: | 3.38 | BD: | 6.5 |
| T: | 1.9375 | D: | 2.94 |
| AG: | 6.88 | LQ: | 5.69 in |
| G: | 1.69 | I: | 3.69 in |
| AJ: | 5.88 | C: | 8 in |
Technical Specifications
| Series Code: | Raider | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.62 | Input Bore (C Face): | 0.875 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Model Code: | 262Q | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Nitrile |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.4 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 87.5 |
| Thrust Rating - output shaft: | 2536 | Ratio: | 20:1 |
| Bore Code: | 31 | Output Torque Rating (in-lb): | 1490 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |

