How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | I: | 3.69 in |
| AK: | 4.5 | J: | 6.38 in |
| B: | 7.12 | Center Distance (in): | 2.62 in |
| F: | 3.38 | G: | 1.69 |
| T: | 1.9375 | BF: | 0.41 |
| C: | 8 in | LQ: | 5.69 in |
| D: | 2.94 | AJ: | 5.88 |
| BD: | 6.5 | AG: | 6.88 |
Technical Specifications
| Ratio: | 40:1 | Series Code: | Raider |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3096 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 2.62 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.37 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | 262Q |
| Output RPM: | 43.7 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Nitrile | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,299 lb |
| Output Torque Rating (in-lb): | 1489 in/lbs |

