How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.13 in | BF: | 0.53 |
| I: | 3.69 in | Center Distance (in): | 2.62 in |
| AG: | 6.88 | T: | 1.9375 |
| AJ: | 7.25 | B: | 7.12 |
| F: | 3.38 | D: | 2.94 |
| C: | 8 in | BE1: | 0.5 in |
| BD: | 9 | J: | 6.38 in |
| AK: | 8.5 | G: | 1.69 |
Technical Specifications
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Shaft Seal Material: | Nitrile | Series Code: | Raider |
| Center Distance (in): | 2.62 | Input HP @ 1750 RPM: | 4.07 |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Thrust Rating - output shaft: | 1976 |
| Model Code: | 262Q | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Product Type: | Worm Speed Reducer |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1337 in/lbs |

