How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | C: | 8 in |
| BE: | 0.38 in | F: | 3.38 |
| D: | 2.94 | Center Distance (in): | 2.62 in |
| BF: | 0.41 | LQ: | 5.69 in |
| G: | 1.69 | AJ: | 5.88 |
| AK: | 4.5 | B: | 7.12 |
| T: | 1.9375 | I: | 3.69 in |
| AG: | 6.88 | J: | 6.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 1.7 |
| Output Shaft: | Hollow Bore | Model Code: | 262Q |
| Input Bore (C Face): | 0.625 | Thrust Rating - output shaft: | 2956 |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Nitrile |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Series Code: | Raider |
| Bore Code: | 31 | Service Factor: | 1 |
| Center Distance (in): | 2.62 | Overhung Load Rating (Output Shaft(lb)): | 1,295 lb |
| Output Torque Rating (in-lb): | 1498 in/lbs |

